Local Hotels to Cummins Training Centres:
Please ask for the Cummins rate when booking accommodation.
Staverton Park Hotel (1.5 miles to Daventry Training Centre)
+44(0)1327 302000
Daventry Court Hotel (2 miles to Daventry Training Centre)
(+44)1327 307000
NH Hotel (2.1 km to Cummins Italy Milan)
Hotel Montini (1.6 km to Cummins Italy Milan)
Motel Hotel Maxim (2.1 km to Cummins Italy Milan)
Belstay Milano Linate (2.6 km to Cummins Italy Milan)
Radisson Blu Hotel Istanbul Tuzla (11.3 km to Cummins Turkey Istanbul)
Crown Plaza Istanbul Asia (10 km to Cummins Turkey Istnabul)
Hotel Adler Gross Gerau (3 km to Cummins Germany Gross Gerau)
Hotel Monika - (3 km to Cummins Germany Gross Gerau)
Hotel am Schlosspark Herten - ( 4.4 km to Cummins Herten)
Email: [email protected]
+49 2366 80050
Travel and accommodation bookings need to be paid and arranged for by the individual.
*For hotels in Daventry UK, please view the below map.