Cummins Training Courses are also available at the following Cummins Certified Training locations. Please contact them directly for their details.
ENGLAND (UK) & DBU EUROPE
Samantha Smith
Cummins Ltd Royal Oak Way South Daventry NN11 8NU Northants England
Email
Telephone
00 44 (0)1327 886761
FRANCE
Christophe Lamard
Cummins France SA, 39 rue Ampere – BP 190, 69686 Chassieu Cedex, France
Telephone
00 33 472 229 264
Fax
00 33 472 229 239
SOUTH AFRICA
Carlyn Pillay
114 Howick Avenue, Waterfall City, GPS: -26.019993, 28.114712
Email
Mobile
+27 (0)72 180 0283
Telephone
+27 (0)11 451 3400
Fax
+27 (0)11 804 2194
KENYA
Car & General (K) Ltd
New Cargen House Lusaka/Dunga Rd. Industrial Area P.O.Box 20001-00200, Nairobi
Mobile
+254 722 209876 +254 722 209873 +254 722 209872
Telephone
+254 20 6943000 +254 20 6943100
Fax
+254 20 554668 +254 20 554676
TURKEY
Cummins Makina San. ve Tic.Ltd.Sti.
İstanbul Anadolu Yakası Org. San .Böl. 1 Nolu Sokak No.5 34953 Tuzla /İSTANBUL TÜRKİYE N 40°53’05” ; E 29°23’06”
Telephone
+90 216 581 73 00
Fax
+90 216 394 86 07